Features & Controls
Sensi smart thermostats earn ENERGY STAR® certification!
Sensi earns distinguished ENERGY STAR® certification for Sensi Thermostats and continues to make a long-term commitment to helping save HVAC energy cost for millions of Americans. Energy Star® certification is an official endorsement of Sensi’s energy-saving features and the cost-efficient benefits for consumers.
See the Energystar.gov product listing >
Save about 23% of HVAC energy*
Both the Sensi Touch (Wi-Fi) Smart Thermostat and Sensi (Wi-Fi) Smart Thermostat can save users about 23 percent of HVAC energy consumption, by adjusting the temperature using flexible scheduling, remote access and geofencing*. Many customers can also enhance cost savings with rebates offered through utility and energy companies, which may require a thermostat to be ENERGY STAR certified.
* Energy savings calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4 degrees vs. users with no adjustments. Savings vary based on equipment type/condition, insulation, climate and temperature adjustment size/frequency.
Energy usage reports are here to help you manage your comfort.
Sensi thermostats provide seamless comfort and convenient control to homes and families using mobile device apps and smart home platforms such as Amazon Alexa, the Google Assistant and Apple HomeKit™. You can receive up-to-date usage reports via email to track their HVAC energy consumption – a new feature designed to help you design your ideal home comfort experience.
Sensi thermostats also provide you multiple options to increase the energy efficiency of their HVAC systems. Using the circulating fan feature, you can program the fan to move air even when the system is not running, which helps improve air quality in homes and enhances energy savings.
Save more with utility rebates
Check out utility rebates available through your local utility company (Sensi.copeland.com/rebates)