Sensi Touch 2 smart thermostat

Sensi Touch 2: next level comfort in your hands

The latest Sensi smart thermostat offers comfort control and unmatched data privacy plus:

  • Top rated design — In a recent consumer design study, Sensi Touch 2 led the category, outranking all other popular smart thermostats1.
  • Slim profile — The thinnest smart thermostat on the market, designed to blend with décor.
  • Energy savings — Save about 23% on HVAC energy2 through features like flexible scheduling, remote access and usage reports.
  • Easy installation — Get step-by-step instructions from our top-rated mobile app.
Read More...
Click to continue reading Sensi Touch 2: next level comfort in your hands

1Study focused on customer design preference. Conducted from 10/5/21 – 10/11/21 with 474 survey responses that compared Sensi Touch 2 against Google Nest Learning Thermostat, Ecobee Smart Thermostat and Honeywell T9 Smart Thermostat.

2Energy savings are calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° in comparison to users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.  

Sensi room sensor: balanced comfort throughout your home

Pair the Touch 2 with a Sensi room sensor to help maximize your comfort:

  • Monitor temperature and humidity — view levels across your home
  • Prioritize rooms — focus comfort control where you need it most by selecting individual sensors to heat/cool
  • Balanced comfort — help reduce hot and cold spots by averaging your temperature across multiple sensors
  • Flexible placement — use the stand or mount directly on a wall
Read More...
Click to continue reading Sensi room sensor: balanced comfort throughout your home
Sensi Room Sensor

Why Sensi?

All Sensi products offer benefits that make it simple to control the comfort of your home — anytime, anywhere.

Protection

Privacy Protection

We respect your privacy and won't sell your personal information to third parties or use your thermostat activity for targeting or advertising purposes.

Savings

Utility Rebates

Take advantage of special rebates offered by your energy provider to help reduce the initial cost of your thermostat.   

Install

HVAC Expertise

Our smart thermostat technology is built on 100+ years of HVAC experience.

Alert

Smart Maintenance

Monitor the performance and efficiency of your HVAC system with usage reports, alerts and maintenance reminders.

Easy DIY Installation

Easy DIY installation

You can feel confident and comfortable installing Sensi yourself. The easy-to-use app will walk you through the step-by-step process quickly.

Download the Sensi app
Our thoughtfully designed app will be your guide through the installation process. Be sure to download the Sensi app before getting started.
 

Fast & easy
Designed to be installed quickly with no need for patching or painting thanks to the traditional thermostat design.
 

System compatibility
Sensi is designed to work with most heating and cooling systems (including heat pump). Check your compatibility.

Read More...
Click to continue reading Easy DIY installation

Get a feel for our easy-to-use app

Our top-rated app gives you remote access to your thermostat from anywhere.

Sensi App cool
Award Icon

Top-rated

Available for iOS and Android.

Wifi Icon

Remote access

Set, change and program your home comfort from anywhere.

Schedule Icon

Flexible scheduling

Program a schedule for each day of the week that fits your lifestyle

Geofencing Icon

Geofencing

Uses your smartphone’s location to automatically adjust your thermostat.

Usage Report Icon

View Usage

Monitor current day and historical heating, cooling and fan runtimes right in the app. 

Pad Lock Icon

Keypad lockout

Keep your perfect settings on lockdown by disabling changes from the thermostat.

Download the Sensi app

Access the Sensi smart Wi-Fi thermostat from a smartphone or tablet to control your home environment even when you’re far from it.

Lite-Front

sensi smart

Sensi Touch 2 smart thermostat

Sensi Touch thermostat

  Sensi Lite   

An affordable smart thermostat with a modern look

Sensi smart 

A universally compatible smart thermostat with a traditional thermostat look

Sensi Touch 2 

A sleek smart thermostat compatible with optional room sensors

Sensi Touch

A modern smart thermostat with an easy to use touchscreen interface 

MSRP

$89.99

$129.99

$209.99

$169.99

C-Wire

Not required for most systems

Not required for most systems

Required for all systems

Required for all systems

Works with Sensi Room Sensors

Screen Type

LED

LED

Touchscreen LCD

Touchscreen LCD

Annual Energy Savings

About 23%

About 23%

About 23%

About 23%

Data Privacy Protection

Keypad Lockout

Geofencing

Programmable Schedule

Smart Alerts

Humidity / De-humidity Control

Smart Home Compatibility

Amazon Alexa
Google Home
Samsung SmartThings

Amazon Alexa
Google Home
Apple HomeKit
Samsung SmartThings

Amazon Alexa
Google Home
Samsung SmartThings

Amazon Alexa
Google Home
Apple HomeKit
Samsung SmartThings

DIY Installation

BUY NOW

BUY NOW

BUY NOW

BUY NOW

Pro Installation

Find a Pro Installer

Find a Pro Installer

Find a Pro Installer

Find a Pro Installer

Models

ST25, ST25U
1F76U-22WFB

ST55, ST55U
1F87U-42WF, 

ST76, ST76U, ST76W
1F96U-42WF, 1F96U-42WFB

ST75, ST75S, ST75U, ST75W,
1F95U-42WF, 1F95U-42WFB, 1F95U-42WFS

Please enable JavaScript to use this website.