Thermostat Common Maker Kit

Sensi

Thermostat Common Maker Kit

SA11, Thermostat Common Wire Kit. Easy to Install, Easier Than Running A New Wire. Allows 5-Wire Thermostats to Use Only 4-Wires. Also Allows 5 Wires to Replace 6 Wire Applications.

SKU: SA11
$27.99
Not Available

Features

  • Easy to Install, Easier Than Running A New Wire
  • Allows 5 Wire Thermostats to Use Only 4 Wires. Also Allows 5 Wires to Work Like 6 Wires

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
Energy savings calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° vs. users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.
**
Does not work with electric baseboard heat and some other systems. Refer to our online compatibility resources to check if Sensi will work in your home.
***
Based on survey results of 2,120 respondents that purchased and installed a Sensi thermostat in 2018, approximately 70% reported installing in 30 minutes or less. Adding a common wire may impact installation time.
All system types require a common wire (c-wire).