Sensi Predict Contractor 5-Pack Case

Sensi

Sensi Predict Contractor 5-Pack Case

SENSI PREDICT CAN ONLY BE ACTIVATED BY AUTHORIZED DEALERS. Get FREE shipping with the purchase of 2 cases. Once activated, a monthly fee of $2.09 is charged for each active device. Upgrade to smart from a traditional HVAC system with Sensi Predict. Delivering the benefit of a communicating system at a fraction of the price, the 10 professionally installed sensors enables fault detection, recognition of system decline and can validate a certified quality installation. Installation may require the use of accessories included below based upon system location and Wi-Fi signal strength.

Products

Search
1-4 of 4 results for Products
:

Features

  • Compatible with all 24V based systems
  • Wi-Fi Connectivity
  • Easy to install: Wires into the furnace control board 24V pins and onto Y-Line and contactor outside
  • Real-Time Alerts notify you in advance of common AC and furnace failures helping you reduce time on site and ensuring you have the right parts on the truck before heading out to the job site. Alerts include Frozen AC coil, Condensate drainage issue, Capacitor alert, Compressor trip, Poor AC temperature drop, Poor heat pump temperature drop and Furnace not starting
  • Live Performance Checks for major vital signs of system performance including Temperature drop (AC) or rise (furnace), Indoor and Outdoor Current, Indoor and Outdoor Voltage, Control line signals, Supply and Return Air temperatures, Liquid and Suction line temperatures, Capacitor health and Airflow
  • View data and alerts from any internet connected device

Specifications

Temperature Sensors
Supply Air, Return Air, Liquid Line, Suction Line
Current Sensors
Indoor Furnace / Air Handler, Outdoor Condenser
Control Line Sensors
Y1 , Y2, W1, W2, G, OB, C
Connectivity
Wi-Fi (optional Gateway)
Auxiliary Ports
Condensate Switch Sensor

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
Energy savings calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° vs. users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.
**
Does not work with electric baseboard heat and some other systems. Refer to our online compatibility resources to check if Sensi will work in your home.
***
Based on survey results of 2,120 respondents that purchased and installed a Sensi thermostat in 2018, approximately 70% reported installing in 30 minutes or less. Adding a common wire may impact installation time.
All system types require a common wire (c-wire).