Sensi™ Touch smart thermostat (Silver)

Sensi

Sensi™ Touch smart thermostat (Silver)

Tap into home comfort with Sensi Touch smart thermostat, and remotely access, change or program your home temperature - Anytime, Anywhere. With thoughtful design features like in-app installation instructions, HD touchscreen color display and smart home integration options, complete comfort control is right at your fingertips.

Products

Search
1-1 of 1 results for Products
:
Available
$169.99
Compare

Features

  • Save About 23% On HVAC Energy*: By adjusting the temperature using flexible scheduling, remote access, and geofencing, Sensi thermostat customers save about 23% on HVAC energy usage.
  • Extensive compatibility**: Works with HVAC equipment found in most homes. Check compatibility at sensi.emerson.com/compatibility.
  • Most install in 30 minutes or less***: Use the built-in level, illuminated easy-click terminals and step-by-step app instructions for a quick installation. Skip any extra work painting or patching the wall thanks to the standard thermostat size.
  • Color touch screen: The large color display features easy-to-read temperatures and intuitive menus.
  • Circulating fan: Helps maximize comfort and balance temperature throughout your home by increasing air circulation.
  • Smart home compatible: Works with Amazon Alexa, Google Assistant, Apple HomeKit, and Samsung SmartThings smart home platforms.
  • Humidity control: Stay comfortable with humidification/dehumidification control.
  • Keypad lockout: Maintain total control by disabling changes made by others at the thermostat
  • Temperature limits: Prevent others from adjusting temperatures too high or too low.
  • Monitor HVAC system: Get smart alerts to help detect extreme temperatures & humidity levels or loss of heating/cooling.
  • Get reminders: Receive notifications for filter, UV lights, humidifier pad, and HVAC maintenance.
  • View usage: Monitor current day and historical heating, cooling and fan runtimes right in the app.

Specifications

Terminal Load Rating
1.5A per terminal, 2.5A maximum all terminals combined
Heat Differential (Conventional or Aux/Gas/Oil/Elec)
Fast 0.5°F, Med. 0.75°F, Slow 1.9°F
Cool Differential (Central Air or Heat Pump)
Fast 0.9°F, Med. 1.2°F, Slow 1.7°F
Humidity Range
90% non-condensing maximum
Temperature Range (Shipping)
-40 to 150°F (-40 to 66°C) Shipping

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
Energy savings calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° vs. users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.
**
Does not work with electric baseboard heat and some other systems. Refer to our online compatibility resources to check if Sensi will work in your home.
***
Based on survey results of 2,120 respondents that purchased and installed a Sensi thermostat in 2018, approximately 70% reported installing in 30 minutes or less. Adding a common wire may impact installation time.
All system types require a common wire (c-wire).