Sensi Room Sensor for Pros

Sensi room sensors pair with the Sensi Touch 2 smart thermostat to remotely monitor, control and prioritize temperatures in rooms where you need it most helping to reduce hot and cold spots.

Read more...

Features

  • PRIORITIZED COMFORT: Control the temperature where you need it most.
  • REDUCE HOT AND COLD SPOTS: Choose to average your temperature settings across all sensors and thermostats to help reduce hot and cold spots.
  • TEMP AND HUMIDITY MONITORING: View room temperatures and humidity levels across your home.
  • FLEXIBLE PLACEMENT: No wires needed. Use the stand or mount directly on a wall.
  • THERMOSTAT COMPATIBILITY: Sensi Room Sensors are compatible with the Sensi Touch 2 Smart Thermostat.

Specifications

Compatibility
Sensi Touch 2 Smart Thermostat
Product Dimensions Without Stand
2.4 in. L X 2.4 in. H X 0.75 in. D
Product Dimensions With Stand
2.4 in. L X 2.8 in. H X 1.2 in. D
Max. Sensors Per Thermostat
15
Power Source
2 AAA Batteries
Battery Life
Up To 2 Years
Warranty
3 Years

Reviews / Q&A

Documents & Drawings