Sensi Predict Extender

Sensi
SKU: PLP-1200

Sensi Predict Extender

Netgear Powerline is one of the easiest ways to extend a wired internet connection to any room without running long wires. Just plug into any electrical outlet and connect your device to the Ethernet port

$60.00
Available

Features

  • Enables Sensi Predict Gateway to be moved anywhere in the home with access to a power outlet
  • Specifically designed for use in homes where the Wi-Fi signal is weak or non-existent at the HVAC system
  • Easy to install: Wires into the furnace control board 24V pins and onto Y-Line and contactor outside
  • Real-Time Alerts notify you in advance of common AC and furnace failures helping you reduce time on site and ensuring you have the right parts on the truck before heading out to the job site. Alerts include Frozen AC coil, Condensate drainage issue, Capacitor alert, Compressor trip, Poor AC temperature drop, Poor heat pump temperature drop and Furnace not starting
  • Live Performance Checks for major vital signs of system performance including Temperature drop (AC) or rise (furnace), Indoor and Outdoor Current, Indoor and Outdoor Voltage, Control line signals, Supply and Return Air temperatures, Liquid and Suction line temperatures, Capacitor health and Airflow
  • View data and alerts from any internet connected device

Specifications

Make
Netgear
Model
Powerline 1000
Control Line Sensors
Y1 , Y2, W1, W2, G, OB, C
Connectivity
Wi-Fi (optional Gateway)
Auxiliary Ports
Condensate Switch Sensor

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents