Sensi Predict Contractor 5-Pack Case

Sensi
SKU: RS100-104

Sensi Predict Contractor 5-Pack Case

SENSI PREDICT CAN ONLY BE ACTIVATED BY AUTHORIZED DEALERS. Get FREE shipping with the purchase of 2 cases. A fee of $25 per unit is required for activation. Sensi Predict is a smart HVAC technology with 10 professionally installed sensors to monitor the HVAC system 24/7 to detect underperforming or failing systems. Sensi Predict technology gives contractors a distinctive selling point for new systems and an upgrade for maintenance agreements.

$1,245.00
Available

Features

  • Compatible with all 24V based systems
  • Wi-Fi Connectivity
  • Easy to install: Connects to the furnace control board and outdoor contactor
  • Real-Time Alerts notify in advance of common AC and furnace failures helping you reduce time on site and ensuring you have the right parts on the truck before heading out to the job site. Alerts include Frozen AC coil, Condensate drainage issue, Capacitor alert, Compressor trip, Poor AC temperature drop, Poor heat pump temperature drop and Furnace not starting
  • Live Performance Checks for major vital signs of system performance including Temperature drop (AC) or rise (furnace), Indoor and Outdoor Current, Indoor and Outdoor Voltage, Control line signals, Supply and Return Air temperatures, Liquid and Suction line temperatures, Capacitor health and Airflow
  • View data and alerts from any internet connected device

Specifications

Temperature Sensors
Supply Air, Return Air, Liquid Line, Suction Line
Current Sensors
Indoor Furnace / Air Handler, Outdoor Condenser
Control Line Sensors
Y1 , Y2, W1, W2, G, OB, C
Connectivity
Wi-Fi (optional Gateway)
Auxiliary Ports
Condensate Switch Sensor

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents