Sensi Predict Gateway

Sensi
SKU: RS100-722

Sensi Predict Gateway

The Sensi Predict Gateway is an access point that is configured with WPA2/AES security settings to facilitate easy (WPS Push-Button) pairing of the Data hub to the homeowner?s network.

$30.00
Available

Features

  • Allows plug-and-play internet connectivity for Sensi Predict without needing homeowner network username and password
  • Plugs via ethernet into the homeowners existing internet router
  • Connects to Sensi Predict via secure Wi-Fi WPS Pairing
  • Real-Time Alerts notify you in advance of common AC and furnace failures helping you reduce time on site and ensuring you have the right parts on the truck before heading out to the job site. Alerts include Frozen AC coil, Condensate drainage issue, Capacitor alert, Compressor trip, Poor AC temperature drop, Poor heat pump temperature drop and Furnace not starting
  • Live Performance Checks for major vital signs of system performance including Temperature drop (AC) or rise (furnace), Indoor and Outdoor Current, Indoor and Outdoor Voltage, Control line signals, Supply and Return Air temperatures, Liquid and Suction line temperatures, Capacitor health and Airflow
  • View data and alerts from any internet connected device

Specifications

Make
Netgear
Model
WNR2000v5
Ports
Lan(4), Internet(1)
Frequency
2.4Ghz, b/g/n
Dimensions
5.21” X 4.28” X 1.88”

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents