Sensi Touch Smart Thermostat for Pros

Designed with over 100 years of HVAC experience and the contractor in mind. Easy installation and a top-rated mobile app, reduce callbacks while making it easier for you to turn jobs quickly. Colors Available: White, Black, Silver.

Read more...

Features

  • SAVE ABOUT 23% ON HVAC ENERGY1: The ENERGY STAR-certified Sensi smart thermostat can help your customers save energy with features like flexible scheduling, remote access and usage reports..
  • EASY INSTALLATION: Use the built-in level, illuminated easy-click terminals and step-by-step app instructions for a quick installation. Works with the HVAC equipment found in most homes. Common wire (c-wire) is required.
  • CONTRACTOR BRANDING: Add your information on the thermostat sleep screen and in your customer's app, to make sure you stay top of mind.
  • SMART MAINTENANCE: Sensi can help your customers monitor the performance and efficiency of their HVAC system by delivering valuable usage reports, alerts about their equipment, and maintenance reminders like filter replacement.
  • BACKED BY HVAC EXPERTISE: More than 100 years of experience with HVAC systems went into the development of Sensi.
  • SMART HOME COMPATIBLE: Sensi easily integrates with popular smart home platforms including Amazon Alexa, Apple HomeKit, Google Assistant and Samsung SmartThings
  • HUMIDITY CONTROL: Help homeowners stay comfortable with humidification/dehumidification control.

Specifications

Product Dimensions
5.63 in. L X 3.38 in. H X 1 in. D
Wi-Fi Connected
Yes
System Type
Universal - Single-Stage, Multi-Stage or Heat Pump
Stages
Single 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Program Style
7 Day Programmable, Geofencing or Non-Programmable
Max Program Periods Per Day
8
Voltage
24 Vac
Power Source
Hardwire
Performance Features
Humidity Control, AC Protection, Smart Alerts, Circulating Fan, Dual Fuel Logic Option, Auto Changeover (Heat/Cool)
Security Features
Total Keypad Lockout, Setpoint Temperature Limits
Service Reminders
HVAC Maintenance, Air Filter, UV Bulb, Humidifer Pad, Other
Display Size
4.3 in.
Warranty
5 Years
Terminal Load Rating
1.5A per terminal, 2.5A maximum all terminals combined
Heat Differential (Conventional or Aux/Gas/Oil/Elec)
Fast 0.5°F, Med. 0.75°F, Slow 1.9°F
Cool Differential (Central Air or Heat Pump)
Fast 0.9°F, Med. 1.2°F, Slow 1.7°F

Reviews / Q&A

Documents & Drawings

1
Energy savings are calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° in comparison to users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.

Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents