1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
Energy savings calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° vs. users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.
**
Does not work with electric baseboard heat and some other systems. Refer to our online compatibility resources to check if Sensi will work in your home.
***
Based on survey results of 2,120 respondents that purchased and installed a Sensi thermostat in 2018, approximately 70% reported installing in 30 minutes or less. Adding a common wire may impact installation time.
All system types require a common wire (c-wire).