ST55, Sensi Smart Thermostat

SKU: ST55

Designed for energy savings and data privacy - to give you full control of your home HVAC. With over 100 years of HVAC experience, you can feel confident in the product you put on your wall.

Read more...
$129.00
Success Icon
Available

Features

  • SAVE ABOUT 23% ON HVAC ENERGY1: The ENERGY STAR-certified Sensi smart thermostat can help you save energy with features like flexible scheduling, remote access and usage reports..
  • EASY DIY INSTALLATION: Use the built-in level and step-by-step app instructions for a quick installation. Works with HVAC equipment found in most homes. Common wire (c-wire) is not required in most applications.
  • PRIVACY PROTECTION2: Sensi won’t sell your personal information to third parties.
  • SMART MAINTENANCE: Sensi can help monitor the performance and efficiency of your HVAC system by delivering valuable usage reports, alerts about your equipment, and maintenance reminders like filter replacement.
  • BACKED BY HVAC EXPERTISE: More than 100 years of experience with HVAC systems went into the development of Sensi.
  • SMART HOME COMPATIBLE: Sensi easily integrates with popular smart home platforms including Amazon Alexa, Apple HomeKit, Google Assistant and Samsung SmartThings

Specifications

Product Dimensions
5.88 in. L X 3.75 in. H X 1 in. D
Wi-Fi Connected
Yes
System Type
Universal - Single-Stage, Multi-Stage or Heat Pump
Stages
Single 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Program Style
7 Day Programmable, Geofencing or Non-Programmable
Max Program Periods Per Day
8
Voltage
24 Vac
Power Source
Hardwire, Battery, Power Sharing
Performance Features
Humidity Control, AC Protection, Smart Alerts, Circulating Fan, Dual Fuel Logic Option, Auto Changeover (Heat/Cool)
Security Features
Total Keypad Lockout, Setpoint Temperature Limits
Service Reminders
HVAC Maintenance, Air Filter, UV Bulb, Humidifer Pad, Other
Display Size
5 square in.
Warranty
3 Years
Terminal Load Rating
1.5A per terminal, 2.5A maximum all terminals combined
Heat Differential (Conventional or Aux/Gas/Oil/Elec)
Fast 0.5°F, Med. 0.75°F, Slow 1.9°F
Cool Differential (Central Air or Heat Pump)
Fast 0.9°F, Med. 1.2°F, Slow 1.7°F

Reviews / Q&A

Documents & Drawings

1
Energy savings are calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° in comparison to users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.
2
For full details, review the Sensi Privacy Policy at https://sensi.copeland.com/en-us/legal. Note: if you sign up for a program with a third party, such as a utility or controller, details and terms for that program are between you and the third party, not Copeland, and may include additional data collection. Certain add-on services require additional data to operate as intended. These services are not required and are optional.

Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents