Homeowner Tips

Don't let it be Groundhog Day for your Sensi

Use flexible scheduling to keep Sensi in Sync with your busy life

Sensi helps winter residences during winter

The long months of winter can make it feel like the same day keeps repeating over and over. But winter doesn’t have to feel like a never-ending Groundhog Day inside your home. Because Sensi makes it easy to keep your comfort in sync with the ever-changing rhythms of your family’s unique lifestyle. 


Winter's the real busy season

While some people slow down in the winter, lots of us get busier—and all of it indoors. Impromptu family gatherings. Unexpected weekend guests. Spontaneous game nights and play dates. You’re already used to making little adjustments on the fly. So why set-and-forget your Sensi when Flexible Scheduling is so simple? 

How Sensi rolls with the changes

All it takes to stay flexible is a few quick taps on your phone. The top-rated Sensi app is always ready for a quick change of plans. Whatever the situation, Sensi got your covered: 

"Everyone's invited. And everyone's coming!"

CUSTOM SCHEDULE

Whether for dinner parties, play dates or anything else, adding a custom schedule can help manage your home’s comfort for you and all your guests. 

Read More...
Click to continue reading
thermostat custom schedule helps during parties

"The entire family's snowed in together"

HOLD ONE TEMPERATURE

Sometimes there’s no need for temperature adjustments. Select “No Schedule” in the Sensi app to keep your temperature setting constant. 

"I'm a little chilly right now."

TEMPORARY HOLD

You have a schedule set, but for some reason you are a little warmer or cooler right now than you usually are. You can temporarily hold a temperature outside of your normal schedule to get your comfort just right in the moment. 

Read More...
Click to continue reading
temporary hold a temperature to be comfortable with Sensi

"We don't have a set schedule"

GEOFENCING

Perfect for people on-the-go, geofencing uses your phone to know when you’re home, and adjusts your Sensi accordingly. 

"Oh no — my folks are staying for the weekend!"

ROOM SENSORS

Make sure overnight guests are warm and happy by pairing room sensors with your Sensi Touch 2—and prioritize temperatures in rooms where you need it most. 

Read More...
Click to continue reading
making sure overnight guests are comfortable with Sensi Room Sensors
.

"I need both heating and cooling on the same day."

AUTO HEAT/COOL

Some climates need the best of both worlds. That’s why Sensi has an Auto Mode allowing you to schedule temperatures to both warm and cool your home. 

"But I just want to save money"

LOWER TEMPERATURE SETTINGS

However you schedule your Sensi, Energy.gov reports that you can save up to 10% on your heating bill just by lowering your thermostat by 7° to 10° each day.

Read More...
Click to continue reading
Save energy by lowering your thermostat temperature on cold days

Please enable JavaScript to use this website.