Partnerships & Integrations

Sensi Thermostats Named ENERGY STAR® Partner of the Year for 2020



Sensi is Energy Star's Partner of the Year

Sensi is the first smart thermostat brand to be named ENERGY STAR Partner of the Year

This award is the highest level of recognition by the U.S. Environmental Protection Agency and honors organizations that have made outstanding contributions to protecting the environment through superior energy efficiency achievements.


Sensi thermostats can save users about 23% of HVAC energy consumption by adjusting the temperature using flexible scheduling, remote access and geofencing. Sensi also offers a circulating fan feature that improves indoor air quality and comfort. This feature allows fresh air to flow even when your HVAC system isn’t running to keep the air in your home from becoming stagnant—while providing a break on energy costs.  


In addition, Sensi delivers monthly usage reports that provide month-over-month comparisons of heating and cooling run times and average humidity levels unique to each home. The usage reports give users a clear picture of HVAC usage as well as helpful energy efficiency tips to save even more.


Sensi partners with utilities across the United States to deliver energy efficiency programs and rebates for customers using Sensi thermostats. In addition, Sensi assists these utilities with demand-response programs through its Sensi Smart Thermostats, helping to reduce energy load on power plants during peak usage times to minimize impact on the grid. 


Sensi Thermostat Savings Calculator

Read More...
Click to continue reading
Back to school - Sensi smart touch black


 1Energy savings are calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° in comparison to users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.

Please enable JavaScript to use this website.