Partnerships and integrations

Sensi thermostat works with the Google Assistant

Sensi thermostat now works with the Google Assistant

Control your Sensi thermostat via Google Home speaker or any Google Assistant-enabled device

“Hey Google, set the temperature to 72.”


Expanding on existing integrations with connected platforms, Sensi thermostats work with the Google assistant so you can easily control your home comfort using simple voice commands. Ask any device with the Google Assistant built-in – like Google Home or Google Home Mini – what your Sensi thermostat is set to, increase the temperature, switch heating or cooling modes and more.


Getting your Sensi thermostat to work with Google Home is easy. First, set up your Sensi thermostat using the Sensi mobile app. Second, connect your Sensi thermostat to Google Home using the Google Home app. Third, give your Sensi thermostat a nickname in the Google Home app – something you will easily remember like “Main thermostat” or “Upstairs thermostat”.


(Visit our support articles for more detailed information on available voice commands, linking and controlling your Sensi thermostat with the Google Assistant.)


Once your voice-activated speaker has discovered your Sensi, you can control single or multiple thermostat settings using just your voice. Just say, “Ok Google;” for hands-free comfort control of your smart home…but that’s not all.


The Google Assistant can control your Sensi thermostat and other smart home devices, but can also help you keep track of your day, make calls, find recipes and more. You can also use Routines to complete multiple tasks with a single voice command. Routines can help with your morning, commutes to and from work and evening at home. For example, say “Hey Google, I’m home” and the Google Assistant can adjust your Sensi thermostat, turn on lighting and play music.


Using Sensi with Google Assistant is the perfect way to integrate home comfort control into your lifestyle. This is just one more way that Sensi allows you to connect to home comfort from anywhere.


Please enable JavaScript to use this website.