Homeowner Tips

Sensi helps make you an energy star, too

The award-winning Sensi is your proven partner in saving energy

A family makes a star shape together using their hands

Your Sensi smart thermostat is so much more than just part of your home. It’s your home’s partner. And that means Sensi is always there to help your family live its best life—enjoying maximum comfort while saving energy.

The importance of being an ENERGY STAR®

Your Sensi is an ENERGY STAR® certified smart thermostat. And that’s more important than you may think. Because that ENERGY STAR label tells you that Sensi has been independently certified—based on real-world field data—to deliver energy savings. In fact, Sensi smart thermostats can save you about 23% on HVAC energy* through features like flexible scheduling, remote access and usage reports.



*Energy savings are calculated by comparing operation time for a nationwide sample of Sensi users with temperature adjustments averaging 4° in comparison to users with no adjustments. Savings vary based on equipment type/condition, insulation, climate & temperature adjustment size/frequency.

Read More...
Click to continue reading The importance of being an ENERGY STAR®
Sensi is seen on the wall behind a mother reading to her child in the light of a lamp with a star-filled lampshade

Saving energy should be automatic

According to Consumer Reports, the secret to saving energy is simply adjusting your thermostat. The genius of smart thermostats is that they can make those adjustments for you automatically—through tools such as programmed schedules, geofencing and usage reports. 

Read More...
Click to continue reading Saving energy should be automatic
Energy Star Awards Trophy

Sensi is proud to be a star—again!


We’re proud to be recognized with the 2024 ENERGY STAR Partner of the Year Award. It’s the highest honor given the U.S. Environmental Protection Agency (EPA) and the U.S. Department of Energy—and it’s our fifth time earning it! As a five-time winner, we’re also receiving the Sustained Excellence Award, an extended honor that recognizes partners who have received the Partner of the Year designation for three years or more in a row.

Please enable JavaScript to use this website.