Features & Controls

Don't let heating and cooling issues catch you off guard


Sensi thermostat alerts provide peace of mind

Have you every returned home to find your heating or cooling system broke down while you were away? Sensi smart thermostats monitor and provide urgent notifications directly to your phone if issues arise with your HVAC system - helping to avoid costly maintenance or damage.



Knowledge is power with smart alerts


Sensi smart thermostats offer HVAC monitoring to detect critical condition that could adversely affect your family, pets or property. You’ll receive an email notification so you can immediately take steps to troubleshoot and repair any problems. Sometimes the reason for a smart alert is a door left open. Other times it’s a problem with your HVAC equipment that needs attention.

High Humidity

Everyone knows that water from a leak can wreak havoc on your property. What homeowners don’t know is that high moisture levels in the air can also cause damage. When the humidity level inside your home is greater than 70%, you’ll receive an email letting you know. It could be as simple as closing a window, or your thermostat isn’t set to cooling during humid summer months.

Loss of Heating or Cooling

A drop in temperature during the heating cycle, or a rise in temperature during when the AC is on could indicate your heating and cooling equipment is not working effectively. A 5° fluctuation in the wrong direction triggers this alert.

Low or High Home Temperature

When your heating or cooling equipment has failed, you’ll receive one of these alerts. The Low Home Temperature Alert is sent when the thermometer goes below 45°F/7°C and the High Home Temperature Alert is triggered when conditions exceed 99°F/37°C.

No need to sign up

When you install a Sensi smart thermostat, you’ll automatically be signed up for this valuable service. Alerts will be sent to the email registered to the account. If the condition that triggered the alert persists for a week, a second alert will be sent.


Sensi smart alerts help you minimize risk and maximize comfort, giving you greater peace of mind while you’re at home, or away.

Please enable JavaScript to use this website.