Installation

What is a Thermostat Jumper Wire and What do I do if I Have One?

A thermostat jumper wire is a short piece of wire connecting two terminals on the thermostat base. A jumper wire does not originate from behind the wall, but is unique to each thermostat. Sensi thermostat does not use jumper wires. If you have a jumper wire on your old thermostat, discard it and input only the wires from the wall into the Sensi app when prompted during installation.

Read More...
Click to continue reading
Removing jumper wire


Removing Jumper Wires

The jumper wire connecting terminals RC and RH are most common, and this jumper wire is not necessary on Sensi thermostat. Sensi thermostats have a built-in RC/RH jumper wire.

thermostat jumper wire

 Below is a table of common jumper connections you may see on your old thermostat base.

Two Transformer Systems

Clip the RC/RH jumper wire on your Sensi thermostat if you have two separate wires (one running to RH and the other to RC) on your old thermostat that are coming from the wall. This indicates you have a two-transformer system.

If you accidentally clipped the RC/RH jumper on the back of the Sensi thermostat and did not mean to, you will need to re-jumper those two terminals.

To create a new jumper for RC/RH, use a short piece of thermostat wire, strip the insulation off both ends of the wire and bend it in half. Connect one end to RC and the other end to RH on the wall plate. Leave the wire that comes out of the wall attached to either RC or RH.

See below for the RH/RC jumper wire locations on each thermostat model. 

Sensi smart thermostat

The RH/RC jumper wire is located on the back of the thermostat face plate.

back of sensi jumper wire


Sensi Touch Smart Thermostat

The RH/RC jumper wire is located on the thermostat sub-base.

Sensi jumper wire


Sensi Touch 2 smart thermostat

The RH/RC jumper wire is located on the back of the thermostat face plate.

Touch 2 jumper


Sensi Lite smart thermostat

Sensi Lite is not compatible with two transformer systems.

  

Reach out to us

Our customer support is available 7 days a week.

Read More...
Click to continue reading
Please enable JavaScript to use this website.